US 5 support FT

Item no. 6340946 | EAN 4012196601752

2.5 mm
Product description
Product description
U support in fixed lengths. Dimensions 50 x 50 mm.

For bracket widths of 400 mm or more, or if the bracket is mounted at the end of a suspended support, we recommend the use of the spacer, type DSK 45.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

Technical data

Breakable no
Colour zinc
Dimension 50x50x600
Dimension 50 x 50 x 2,5
EPD article yes
Maintain electrical functions yes
Material Steel
Material thickness 2,5 mm
Product series US 5 Series
Profile shape U profile
ROHS-conformant yes
Slot width 45 mm
Static value A 2,74 cm²
Static value ly 8,32 cm⁴
Static value lz 12,53 cm⁴
Static value Wy 2,61 cm³
Static value Wz 5,01 cm³
Surface Hot-dip galvanised
Type of perforation 3 sides perforated
Version for Single profile
With toothing no

Dimensions

Dimension L 600 mm
Height 50 mm
Length 600 mm
Width 50 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 3,5466 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 3,5466 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Material thickness Item no. Quantity SSU
US 5 20 FT 200 mm 2.5 mm 6340881
1 piece
US 5 30 FT 300 mm 2.5 mm 6340903
1 piece
US 5 40 FT 400 mm 2.5 mm 6340911
1 piece
US 5 50 FT 500 mm 2.5 mm 6340938
1 piece
US 5 60 FT 600 mm 2.5 mm 6340946
1 piece
US 5 70 FT 700 mm 2.5 mm 6340950
1 piece
US 5 80 FT 800 mm 2.5 mm 6340954
1 piece
US 5 90 FT 900 mm 2.5 mm 6340958
1 piece
US 5 100 FT 1000 mm 2.5 mm 6340962
1 piece
US 5 110 FT 1100 mm 2.5 mm 6340964
1 piece
US 5 150 FT 1500 mm 2.5 mm 6340966
1 piece
US 5 200 FT 2000 mm 2.5 mm 6340970
1 piece
US 5 300 FT 3000 mm 2.5 mm 6340989
1 piece
US 5 600 FT 6000 mm 2.5 mm 6340997
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
U support connector FT U support connector FT VUS 5 FT 6018505
10 piece
Protective cap Protective cap US 5 KS OR 6338462
20 piece
Head plate US 5 Head plate US 5 KUS 5 FT 6348904
1 piece
Truss-head bolt with nut and washer F Truss-head bolt with nut and washer F FRS 10x25 F 8.8 6407560
50 piece
Spacer FT Spacer FT DSK 45 FT 6416500
20 piece
Hexagonal bolt M10 F Hexagonal bolt M10 F SKS 10x80 F 6418250
20 piece
Downloads

Download

EU declaration of conformity US 5 60 FT / 6340946 , 0.10MB , pdf
Download

US 5 60 FT / 6340946
Download