US 7 support FT

Item no. 6340180 | EAN 4012196188178

4 mm
Product description
Product description
U support in fixed lengths. Dimensions 70 x 50 mm.

For bracket widths of 400 mm or more, or if the bracket is mounted at the end of a suspended support, we recommend the use of the spacer, type DSK 61.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • U support
  • CO₂ footprint (PCF)
Technical data

Technical data

Breakable no
Colour zinc
Dimension 70x50x1000
Dimension 70 x 50 x 4
EPD article yes
Hole width 14 mm
Maintain electrical functions yes
Material Steel
Material thickness 4 mm
Product series US 7 Series
Profile shape U profile
ROHS-conformant yes
Slot width 62 mm
Static value A 4,59 cm²
Static value ly 13,79 cm⁴
Static value lz 36,84 cm⁴
Static value Wy 4,11 cm³
Static value Wz 10,53 cm³
Surface Hot-dip galvanised
Type of perforation 3 sides perforated
Version for Single profile
With toothing no

Dimensions

Dimension L 1000 mm
Height 50 mm
Length 1000 mm
Width 70 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 10,0392 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 10,0392 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Material thickness Item no. Quantity SSU
US 7 20 FT 200 mm 4 mm 6340016
1 piece
US 7 30 FT 300 mm 4 mm 6340032
1 piece
US 7 40 FT 400 mm 4 mm 6340059
1 piece
US 7 50 FT 500 mm 4 mm 6340075
1 piece
US 7 60 FT 600 mm 4 mm 6340091
1 piece
US 7 70 FT 700 mm 4 mm 6340113
1 piece
US 7 80 FT 800 mm 4 mm 6340148
1 piece
US 7 90 FT 900 mm 4 mm 6340164
1 piece
US 7 100 FT 1000 mm 4 mm 6340180
1 piece
US 7 110 FT 1100 mm 4 mm 6340199
1 piece
US 7 120 FT 1200 mm 4 mm 6340202
1 piece
US 7 130 FT 1300 mm 4 mm 6340210
1 piece
US 7 140 FT 1400 mm 4 mm 6340229
1 piece
US 7 150 FT 1500 mm 4 mm 6340237
1 piece
US 7 160 FT 1600 mm 4 mm 6340245
1 piece
US 7 170 FT 1700 mm 4 mm 6340253
1 piece
US 7 180 FT 1800 mm 4 mm 6340261
1 piece
US 7 190 FT 1900 mm 4 mm 6340288
1 piece
US 7 200 FT 2000 mm 4 mm 6340296
1 piece
US 7 600 FT 6000 mm 4 mm 6340318
1 piece
US 7 300 FT 3000 mm 4 mm 6340377
1 piece
US 7 250 FT 2500 mm 4 mm 6340385
1 piece
US 7 400 FT 4000 mm 4 mm 6340393
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
U support connector FT U support connector FT VUS 7 FT 6018378
10 piece
Protective cap Protective cap US 7 KS OR 6338497
20 piece
Head plate, light-duty version FT Head plate, light-duty version FT KU 7 FT 6349102
1 piece
Truss-head bolt with nut and washer F Truss-head bolt with nut and washer F FRS 12x25 F 6406254
50 piece
DSK 61 spacer FT DSK 61 spacer FT DSK 61 FT 6416519
20 piece
Hexagonal bolt M12 F Hexagonal bolt M12 F SKS 12x100 F 6418295
20 piece
Downloads

Download

EU declaration of conformity US 7 100 FT / 6340180 , 0.10MB , pdf
Download

US 7 100 FT / 6340180
Download