Note: This article is discontinued. You can find the current article here: 6105310 / USB charging device

USB charging device

Item no. 6105300 | EAN 4012196594603

Product description
Product description
USB charging device with two USB type A sockets, for charging 1‒2 mobile devices, maximum charging current 1x 2,100 mA or 2x 1,050 mA.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.

  • CO₂ footprint (PCF)
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,392 kg CO2e / 1 Piece
Colour Pure white; RAL 9010
Combination Basic element with central cover plate
Depth 45 mm
Dimension 45x45mm
Fastening type Lock
Halogen-free yes
Height 45 mm
Hinged cover no
Lamp-wire connector no
Material Polycarbonate
Protection rating IP20
Strain relief option no
Support ring no
Surface version Matt
Transparent no
Use USB
Width 45 mm
With dust protection no
With printed label no
All types

All types

Types Colour Item no. Quantity SSU
MTG-2UC2.1 RW1 Pure white; RAL 9010 6105300
1 piece
MTG-2UC2.1 SWGR1 Black-grey; RAL 7021 6105302
1 piece
MTG-2UC2.1 AL1 Aluminium painted 6105304
1 piece
MTG-2UC QC RW1 Pure white; RAL 9010 6105310
1 piece
MTG-2UC QC SWGR1 Black-grey; RAL 7021 6105312
1 piece
MTG-2UC QC AL1 Aluminium painted 6105314
1 piece
Downloads

Download

EU declaration of conformity MTG-2UC2.1 RW1 / 6105300 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.