Note: This article is discontinued.

UZD 250-3 with conduit entry for screed height 115-170 mm

Item no. 7410048 | EAN 4012195776574

7410048 / UZD 170 350-3 R
115 mm
170 mm
Universal
350 mm
Product description
Product description
Underfloor junction and branch box for 10 installation pipes on each side (M20 or M32) with sheet steel side walls. To mount installation units in the mounting lid (to be ordered separately). Height can be infinitely adjusted to the nominal screed height (rapid adjustment possible) and the screed can be worked flushed to the screed scraping edge. With noise decoupling option after screed laying and can be used with system accessories, also for heavy-duty application.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • gas-/battery-actuated setting tool
  • CO₂ footprint (PCF)
Technical data

Technical data

Cover version Universal
Decouplable yes
Dimension 510x467x115
Floor plate yes
For pipe connection yes
Installation opening for on-floor tank no
Material Steel
Minimum screed height 115
Nominal size 350 mm
Product series UZD Underfloor junction box
ROHS-conformant Exempt
Screed height, max. 170 mm
Screed height, min. 115 mm
Seal installation option yes
Suitable for screed-covered underfloor ducts no
Suitable for screed-flush closed underfloor ducts no
Surface Strip galvanised

Dimensions

Dimension a 362 mm
Dimension A 467 mm
Dimension B 510 mm
Dimension b 383 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 12,6992 kg CO₂e / 1 Piece
CO₂ Footprint (GWP) 12,6992 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-04-02T00:00:00.000+0200
All types

All types

Types Screed height, min. Screed height, max. Cover version Nominal size Item no. Quantity SSU
UZD 170 350-3 R 115 mm 170 mm Universal 350 mm 7410048
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Quick height-adjustment aid Quick height-adjustment aid SE UZD3 7410160
4 piece
Protective conductor connection bracket Protective conductor connection bracket 8AWR 6288704
10 piece

Mounting accessories

Products Types Item no. Quantity SSU
Height compensation set for UZD350-3 with height 70–125 mm Height compensation set for UZD350-3 with height 70–125 mm ASH350-3 B115170 7410150
1 piece
Downloads

Download

EU declaration of conformity UZD 170 350-3 R / 7410048 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.