Note: This article is discontinued. You can find the current article here: 7410022 / UZD250-4 junction and branch box

UZD250-3 for screed height 115−170 mm

Item no. 7410043 | EAN 4012195431640

7410043 / UZD 115170 250-3
115 mm
170 mm
28 mm
48 mm
Universal
250 mm
Product description
Product description
Underfloor junction and branch box for screed-covered underfloor installation ducts with sheet steel side walls. To mount installation units in the mounting lid (to be ordered separately). Height can be infinitely adjusted to the nominal screed height (rapid adjustment possible) and the screed can be worked flush to the screed scraping edge. With noise decoupling option after screed laying and can be used with system accessories, also for heavy-duty application.

Side walls prepared for duct width 250 mm.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • gas-/battery-actuated setting tool
  • CO₂ footprint (PCF)
Technical data

Technical data

Cover version Universal
Decouplable yes
Dimension 410x367x115
Duct height, min. 28 mm
Floor plate yes
For pipe connection no
Height-adjustment range, max. 170 mm
Height-adjustment range, min. 115 mm
Installation opening for on-floor tank no
Installation space, max. 16,16 dm³
Installation space, min. 10,62 dm³
Lowerable to be flush-floor no
Material Steel
Minimum screed height 115
Nominal size 250 mm
Product series UZD Underfloor junction box
ROHS-conformant yes
Screed height, max. 170 mm
Screed height, min. 115 mm
Seal installation option yes
Suitable for screed-covered underfloor ducts yes
Suitable for screed-flush closed underfloor ducts no
Suitable for underfloor ducts no
Surface Strip galvanised
Trunking height, max. 48 mm
Trunking width, max. 250 mm
Trunking width, min. 190 mm

Dimensions

Dimension A 367 mm
Dimension a 262 mm
Dimension B 410 mm
Dimension b 283 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 8,0803 kg CO₂e / 1 Piece
CO₂ Footprint (GWP) 8,0803 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-04-02T00:00:00.000+0200
All types

All types

Types Screed height, min. Screed height, max. Duct height, min. Trunking height, max. Cover version Nominal size Item no. Quantity SSU
UZD 115170 250-3 115 mm 170 mm 28 mm 48 mm Universal 250 mm 7410043
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Quick height-adjustment aid Quick height-adjustment aid SE UZD3 7410160
4 piece
Mounting lid 250, nominal size 4 Mounting lid 250, nominal size 4 DUG 250-3 4 7400459
1 piece
Mounting lid 250, nominal size 6 Mounting lid 250, nominal size 6 DUG 250-3 6 7400463
1 piece
Mounting lid 250 for installation units of nominal size 9 Mounting lid 250 for installation units of nominal size 9 DUG 250-3 9 7400467
1 piece
Mounting lid 250 for installation units of nominal size R4 Mounting lid 250 for installation units of nominal size R4 DUG 250-3 R4 7400471
1 piece
Blanking lid for UZD250-3/4 Blanking lid for UZD250-3/4 DU 250-2 7400573
1 piece

Mounting accessories

Products Types Item no. Quantity SSU
Height compensation set (165-220 mm) for UZD250-3 with height 115–170 mm Height compensation set (165-220 mm) for UZD250-3 with height 115–170 mm ASH250-3 165220 7410146
1 piece
Protective conductor connection bracket Protective conductor connection bracket 8AWR 6288704
10 piece
Downloads

Download

EU declaration of conformity UZD 115170 250-3 / 7410043 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.