Vario quick connector 200 kA

Item no. 5311595 | EAN 4012196656141

5311595 / 249 8-10 V2A 200
Rd 8-10 mm
Product description
Product description
• For T, intersection and parallel connections
• Quick mounting using an M10 x 30 bolt, made from rustproof stainless steel
• Meets the requirements of VDE 0185-305 (IEC 62305)
• Tested according to VDE 0185-561-1 (IEC/EN 62561-1) with 200 kA
• For use in lightning protection class I with the isCon® Premium conductor



  • Lightning current-tested
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Dimension 50x40mm
Fit Rd 8-10 mm
Intermediate plate no
Lightning current carrying capacity H2/200 kA
Material Stainless steel 1.4301
ROHS-conformant yes
Round conductor diameter, conductor 1, max. 10 mm
Round conductor diameter, conductor 1, min. 8 mm
Round conductor diameter, conductor 2, max. 10 mm
Round conductor diameter, conductor 2, min. 8 mm
Suitable for connection Round conductor Rd 8–10 / Rd 8–10
Type of connector Multipurpose connection clamp
Type of fastening screw Hexagonal bolt

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,891 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,891 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-21T00:00:00.000+0200
All types

All types

Types Fit Item no. Quantity SSU
249 8-10 V2A 200 Rd 8-10 mm 5311595
10 piece
Downloads

Download

249 8-10 V2A 200 / 5311595
Download