Vario quick connector A4

Item no. 5311404 | EAN 4012196466283

5311404 / 249 8-10 V4A
Rd 8-10 mm
Product description
Product description
• For T, cross-over and parallel connections
• Complete component made of A4
• Quick mounting using an M10 x 30 bolt, made from rustproof stainless steel
• Meets the requirements of VDE 0185-305 (IEC 62305)
  • Lightning current-tested
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Connection Round conductor
Dimension 40x40mm
Fit Rd 8-10 mm
Intermediate plate no
Lightning current carrying capacity H/100 kA
Material Stainless steel 1.4571/1.4404
ROHS-conformant yes
Round conductor diameter, conductor 1, max. 10 mm
Round conductor diameter, conductor 1, min. 8 mm
Round conductor diameter, conductor 2, max. 10 mm
Round conductor diameter, conductor 2, min. 8 mm
Short-circuit current (50 HZ)(1 s;≤300°C) 1,4 kA
Suitable for connection Round conductor Rd 8–10 / Rd 8–10
TBS application Connection system
Type of connector Multipurpose connection clamp
Type of fastening screw Hexagonal bolt

Dimensions

Dimension A 40 mm
Length 40 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,6844 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,6844 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Fit Item no. Quantity SSU
249 8-10 V4A Rd 8-10 mm 5311404
10 piece
Downloads

Download

249 8-10 V4A / 5311404
Download