Note: This article is discontinued. You can find the current article here: 7400650 / Vertical bend, three-compartment, height 38 mm

Vertical bend, three-compartment, height 38 mm

Item no. 7400648 | EAN 4012195090410

3 St.
Product description
Product description
For vertical direction changes of screed-covered underfloor installation ducts (wall connections, supplies).

An important precondition for correct underfloor installation is the screed structure.

In the case of a screed-covered system, it is important that the screed thickness of the duct is at least 35 mm, to avoid the formation of cracks (DIN 18560).

Screed height: 60 mm only for on-floor connection technology (Telitank), 70 mm or more for underfloor connection technology.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Cross-section, draw a 3168 mm²
Cross-section, draw b 2484 mm²
Dimension a 90 mm
Dimension b 70 mm
Dimension h 38 mm
Duct height, min. 38 mm
Height 38 mm
Length 200 mm
Material Steel
Number of compartments 3 St.
Number of fixed partitions 2
Suitable for screed-covered underfloor ducts yes
Suitable for screed-flush closed underfloor ducts no
Surface Strip galvanised
Trunking width, min. 250 mm
Width 250 mm
All types

All types

Types Width Number of compartments Item no. Quantity SSU
KV3 25038 250 mm 3 St. 7400648
1 piece
KV3 35038 350 mm 3 St. 7400660
1 piece
Downloads

Download

EU declaration of conformity KV3 25038 / 7400648 , 0.11MB , pdf
Download
REACH Declaration of conformity KV3 25038 / 7400648 , 0.12MB , pdf

KV3 25038 / 7400648
Download