Note: This article is discontinued. You can find the current article here: 7400637 / Vertical bend, two-compartment, height 38 mm

Vertical bend, two-compartment, height 38 mm

Item no. 7400636 | EAN 4012195090366

2 St.
Product description
Product description
For vertical direction changes of screed-covered underfloor installation ducts (wall connections, supplies).
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Cross-section, draw a 3888 mm²
Cross-section, draw b 4968 mm²
Duct height, min. 38 mm
Material Steel
Number of compartments 2 St.
Number of fixed partitions 1
Product series EÜK Trunking system
ROHS-conformant yes
Suitable for screed-covered underfloor ducts yes
Suitable for screed-flush closed underfloor ducts no
Surface Strip galvanised
Trunking width, min. 250 mm

Dimensions

Dimension a 110 mm
Dimension b 140 mm
Dimension h 38 mm
Height 38 mm
Length 200 mm
Width 250 mm
All types

All types

Types Width Number of compartments Item no. Quantity SSU
KV2 19038 190 mm 2 St. 7400624
1 piece
KV2 25038 250 mm 2 St. 7400636
1 piece
Downloads

Download

EU declaration of conformity KV2 25038 / 7400636 , 0.11MB , pdf
Download
REACH Declaration of conformity KV2 25038 / 7400636 , 0.12MB , pdf

No invitation to tender text is available for this product.