VHF cover plate, with fastening system

Item no. 6109878 | EAN 4012195477440

Product description
Product description
Cover plate with opening for the installation of a socket with 38 x 38 mm fastening system.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

Technical data

Blanking lid no
Colour Rape yellow; RAL 1021
Dimension 160x105x3mm
Fastening type Screw-on
Halogen-free no
Installation technology Miscellaneous
Material Polyvinylchloride
Number of units 1
Opening shape Round
Product series HoverCube
Protection rating IP44
ROHS-conformant yes

Dimensions

Height 159,5 mm
Width 104,5 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,2232 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,2232 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Item no. Quantity SSU
VHF-P7 6109878
1 piece
Downloads

Download

REACH Declaration of conformity VHF-P7 / 6109878 , 0.12MB , pdf
RoHS Declaration of conformity VHF-P7 / 6109878 , 0.13MB , pdf

VHF-P7 / 6109878
Download