Wall and clamping bracket AWSS FT

Item no. 6417934 | EAN 4012196340699

Product description
Product description
Wall bracket, heavy duty.

The heavy-duty wall bracket can be used in conjunction with wide span systems or for large support distances of cable tray or cable ladder systems.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Wall and support brackets
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Dimension B910mm
F in kN 6,5 kN
Hole diameter 14 mm
Maintain electrical functions no
Material Steel
Rustproof steel, pickled no
Surface Hot-dip galvanised
Version for Wall brackets

Dimensions

Dimension A 400 mm
Dimension b 160 mm
Dimension B 910 mm
Dimension b1 240 mm
Dimension b2 320 mm
Dimension H 366 mm
Height 366 mm
Length 400 mm
Width 910 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 23,786 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 23,786 kg CO₂e
Declared Unit (LCA) Units
Declared Unit Quantity (LCA) 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width F in kN Item no. Quantity SSU
AWSS 21 FT 210 mm 10 kN 6417906
1 piece
AWSS 31 FT 310 mm 10 kN 6417910
1 piece
AWSS 41 FT 410 mm 10 kN 6417914
1 piece
AWSS 51 FT 510 mm 10 kN 6417918
1 piece
AWSS 61 FT 610 mm 10 kN 6417922
1 piece
AWSS 71 FT 710 mm 8 kN 6417926
1 piece
AWSS 81 FT 810 mm 7 kN 6417930
1 piece
AWSS 91 FT 910 mm 6.5 kN 6417934
1 piece
AWSS 101 FT 1010 mm 6 kN 6417938
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
100 piece
Chuck jaw, heavy duty TKS ZL Chuck jaw, heavy duty TKS ZL TKS-S-30 ZL 6355798
10 Pair
Downloads

Download

EU declaration of conformity AWSS 91 FT / 6417934 , 0.11MB , pdf
Download
Environmental Product Declaration (EPD) AWSS 91 FT / 6417934 , 2.03MB , pdf

Download

AWSS 91 FT / 6417934
Download