- Product description
-
Product descriptionWall and support bracket with welded head plate and two fastening holes.
The double-perforated bracket offers the special option of double anchoring on lightweight partitions and light masonry.
-
- Technical data
-
Technical data
Angle range, max. 90 mm Angle range, min. 90 mm Colour zinc Dimension B510mm F in kN 1,5 kN Hole diameter 11 mm Maintain electrical functions no Material Steel Product series AW 15 Series ROHS-conformant yes Rustproof steel, pickled no Surface Hot-dip galvanised Version for Wall and support bracket Dimensions
Dimension A 40 mm Dimension B 510 mm Dimension H 108 mm Height 2,83 in Height 108 mm Length 40 mm Width 510 mm Width 20 in CO2 footprint (Product Carbon Footprint)
CO2 Footprint (GWP) Cradle-to-Gate 1,8192 kg CO2e / 1 Piece CO₂ Footprint (GWP) 1,8192 kg CO₂e Declared Unit Units Declared Unit Quantity 1 Determination date of CO2 value 2025-05-21T00:00:00.000+0200 Technical data
Load diagram, bracket, type AW 15
-
Bending of the bracket tip at permitted bracket load
-
Permitted bracket load in kN without man load
-
Load curve with bracket lengths in mm
-
- All types
-
All types
- Downloads
-
Data sheet AW 15 51 FT 2L / 6420924 , 0.22MB , pdfEU declaration of conformity AW 15 51 FT 2L / 6420924 , 0.11MB , pdfUK Declaration of Conformity AW 15 51 FT 2L / 6420924 , 0.09MB , pdfREACH Declaration of conformity AW 15 51 FT 2L / 6420924 , 0.12MB , pdfRoHS Declaration of conformity AW 15 51 FT 2L / 6420924 , 0.13MB , pdfEnvironmental Product Declaration (EPD) AW 15 51 FT 2L / 6420924 , 2.03MB , pdfMounting instructions General information on the mounting of cable support systems , 2.65MB , pdf
Kazakhstan - English
Truss-head bolt with flange nut F