Wall clamp/central hanger A2

Item no. 6016421 | EAN 4012196013036

Product description
Product description
Wall fixing for direct fixing of mesh cable trays of side height 55 mm on the wall.

As wall fastening up to max. mesh cable tray width 200 mm.

As centre suspension up to max. mesh cable tray width 200 mm.

As a pendulum suspension from a width of 300 mm.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Mesh cable tray, slant height 55 mm
  • Mesh cable tray, slant height 105 mm
  • Mesh cable tray, slant height 35 mm
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Colour stainless steel
Dimension 50x59
Dimension 50x15x59
Material Stainless steel 1.4301
Material thickness 2 mm
ROHS-conformant yes
Rustproof steel, pickled no
Surface Bright, treated

Dimensions

Height 59 mm
Height 2,33 in
Length 50 mm
Width 15 mm
Width 0,59 in

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,5885 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,5885 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Item no. Quantity SSU
K12 1818 A2 6016421
25 piece
Downloads

Download

EU declaration of conformity K12 1818 A2 / 6016421 , 0.10MB , pdf
Download

Download
Download

K12 1818 A2 / 6016421
Download