Note: This article is discontinued.

Wall connection collar I90 for internal height 105 mm

Item no. 7215545 | EAN 4012196026289

Product description
Product description
Wall connection collar for BSK, consisting of three single plates, to double the insulation for wall penetrations. Including fastening material. Only for I90 classification.
  • Fire protection duct for wall mounting
  • Fire protection duct for ceiling mounting
  • Fire resistance class I90
Technical data

Technical data

Colour Grey
Dimension 105x160
Fire resistance class E − function maintenance 30
Fire resistance class I − installation duct 90
Material Fibreglass lightweight concrete
Product series PYROLINE® con BSK
ROHS-conformant yes
Type of accessory Wall connection collar
All types

All types

Types Item no. Quantity SSU
BSK-K1016 7215545
1 piece
Downloads

Download

No invitation to tender text is available for this product.