Wide span cable ladder WKLG 110 A2

Item no. 6311202 | EAN 4012195037262

6000 mm
2 mm
no
Product description
Product description
Wide span cable ladder with perforated side rails of side height of 110 mm. Fastening of cables with clamp clip, type 2056.


Magnetic shield insulation without cover 10 dB, with cover 15 dB.

Straight connectors of type WRVL 110 should be ordered separately and in the appropriate quantity.

  • Magnetic shield insulation
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Wide span cable ladder, side height 110 mm
  • Slot width 16–17 mm
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour stainless steel
Dimension 110x200
Dimension 110x200x6000
Fastening of rung Fully riveted
Maintain electrical functions no
Material Stainless steel 1.4301
Product series WKLG Series
Rail thickness 2 mm
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation yes
Side rail version Profile (open)
Surface Bright, treated
Usable cross-section 18600 mm²
Usable cross-section 186 cm²
Version of the rungs Profile perforated
Wide-span version yes

Dimensions

Dimension B 200 mm
Dimension L 6000 mm
Height 110 mm
Length 6000 mm
Rung slot dimension 17,00
Width 200 mm

Loads

Support spacing 3.0 m 2,3 kN/m
Support spacing 3.5 m 1,9 kN/m
Support spacing 4.0 m 1,6 kN/m
Support spacing 4.5 m 1,33 kN/m
Support spacing 5.0 m 1,1 kN/m
Support spacing 6.0 m 0,8 kN/m
Support spacing 7.0 m 0,4 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 28,2061 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 28,2061 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, wide span cable ladder, type WKLG 110

Load diagram, wide span cable ladder, type WKLG 110
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Rail thickness Maintain electrical functions Item no. Quantity SSU
WKLG 1120 A2 6000 mm 200 mm 2 mm no 6311202
6 m
WKLG 1130 A2 6000 mm 300 mm 2 mm no 6311206
6 m
WKLG 1140 A2 6000 mm 400 mm 2 mm no 6311210
6 m
WKLG 1150 A2 6000 mm 500 mm 2 mm no 6311214
6 m
WKLG 1160 A2 6000 mm 600 mm 2 mm no 6311218
6 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover with turn buckle A2 Cover with turn buckle A2 WDRL 1116 20 A2 6227360
3 m
Straight connector wide span system A2 Straight connector wide span system A2 WRVL 110 A2 6091229
2 piece
Straight and angle connector A2 Straight and angle connector A2 WRWVK 110 A2 6091393
2 piece
End cap End cap SKHW 110 OR 6310398
20 Pair
Adjustable connector A2 Adjustable connector A2 WRGV 110 A2 6091338
2 piece
Barrier strip 85 A2 Barrier strip 85 A2 TSG 85 A2 6062173
3 m
90° bend 110 A2 90° bend 110 A2 WLB 90 112 A2 6312539
1 piece
Downloads

Download

EU declaration of conformity WKLG 1120 A2 / 6311202 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) WKLG 1120 A2 / 6311202 , 2.03MB , pdf

WKLG 1120 A2 / 6311202
Download