Wide span cable ladder WKLG 160 A4

Item no. 6227170 | EAN 4012195909965

6000 mm
2 mm
no
Product description
Product description
Wide span cable ladder with perforated side rail of side height of 160 mm. Fastening of cables with clamp clip, type 2056.
Magnetic shield insulation without cover 10 dB, with cover 15 dB.

Straight connectors of type WRV 160 should be ordered separately and in the appropriate quantity.

  • Magnetic shield insulation
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Wide span cable ladder, side height 160 mm
  • Slot width 16–17 mm
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour stainless steel
Dimension 160x200x6000
Fastening of rung Fully riveted
Maintain electrical functions no
Material Stainless steel 1.4571
Product series WKLG Series
Rail thickness 2 mm
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation yes
Side rail version Profile (open)
Surface Bright, treated
Usable cross-section 282 cm²
Usable cross-section 28200 mm²
Version of the rungs Profile unperforated
Wide-span version yes

Dimensions

Dimension B 200 mm
Dimension L 6000 mm
Height 160 mm
Length 6000 mm
Rung slot dimension 16,50
Width 200 mm

Loads

Support spacing 3.0 m 2,9 kN/m
Support spacing 3.5 m 2,59 kN/m
Support spacing 4.0 m 2,3 kN/m
Support spacing 4.5 m 2,04 kN/m
Support spacing 5.0 m 1,8 kN/m
Support spacing 6.0 m 1,4 kN/m
Support spacing 7.0 m 1 kN/m
Support spacing 8.0 m 0,7 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 36,664 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 36,664 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, wide span cable ladder, type WKLG 160

Load diagram, wide span cable ladder, type WKLG 160
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Rail thickness Maintain electrical functions Item no. Quantity SSU
WKLG 1620 A4 6000 mm 200 mm 2 mm no 6227170
6 m
WKLG 1630 A4 6000 mm 300 mm 2 mm no 6227172
6 m
WKLG 1640 A4 6000 mm 400 mm 2 mm no 6227174
6 m
WKLG 1650 A4 6000 mm 500 mm 2 mm no 6227176
6 m
WKLG 1660 A4 6000 mm 600 mm 2 mm no 6227178
6 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Straight connector wide span system A4 Straight connector wide span system A4 WRVL 160 A4 6227730
2 piece
Drop-out plate A2 Drop-out plate A2 LAB 20 A2 7164017
1 piece

Mounting accessories

Products Types Item no. Quantity SSU
Clamping piece for separating retainer fastening A2 Clamping piece for separating retainer fastening A2 KS KL A2 6062284
30 piece
Downloads

Download

EU declaration of conformity WKLG 1620 A4 / 6227170 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) WKLG 1620 A4 / 6227170 , 2.03MB , pdf

WKLG 1620 A4 / 6227170
Download