Wide span cable ladder WKLG 160 FT

Item no. 6227120 | EAN 4012196169399

6000 mm
2 mm
no
Product description
Product description
Wide span cable ladder with perforated side rail of side height of 160 mm. Fastening of cables with clamp clip, type 2056.
Magnetic shield insulation without cover 10 dB, with cover 15 dB.

Straight connectors of type WRV 160 should be ordered separately and in the appropriate quantity.

  • Magnetic shield insulation
  • Underwriters Laboratories Inc., USA & Canada
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Wide span cable ladder, side height 160 mm
  • Slot width 16–17 mm
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Dimension 160 x 200
Dimension 160x200x6000
Fastening of rung Fully riveted
Maintain electrical functions no
Material Steel
Product series WKLG Series
Rail thickness 2 mm
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation yes
Surface Hot-dip galvanised
Usable cross-section 28200 mm²
Usable cross-section 282 cm²
Version of the rungs Profile unperforated
Wide-span version yes

Dimensions

Dimension B 200 mm
Dimension L 6000 mm
Height 160 mm
Length 6000 mm
Rung slot dimension 16,50
Width 200 mm

Loads

Support spacing 3.0 m 2,9 kN/m
Support spacing 3.5 m 2,59 kN/m
Support spacing 4.0 m 2,3 kN/m
Support spacing 4.5 m 2,04 kN/m
Support spacing 5.0 m 1,8 kN/m
Support spacing 6.0 m 1,4 kN/m
Support spacing 7.0 m 1 kN/m
Support spacing 8.0 m 0,7 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 16,6798 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 16,6798 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, wide span cable ladder, type WKLG 160

Load diagram, wide span cable ladder, type WKLG 160
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Rail thickness Maintain electrical functions Item no. Quantity SSU
WKLG 1620 FT 6000 mm 200 mm 2 mm no 6227120
6 m
WKLG 1630 FT 6000 mm 300 mm 2 mm no 6227139
6 m
WKLG 1640 FT 6000 mm 400 mm 2 mm no 6227147
6 m
WKLG 1650 FT 6000 mm 500 mm 2 mm no 6227155
6 m
WKLG 1660 FT 6000 mm 600 mm 2 mm no 6227163
6 m
Accessories

System accessories

Products Types Item no. Quantity SSU
DD cover with turn buckle DD cover with turn buckle WDRL 1116 20 DD 6227600
3 m
Straight connector wide span system FT Straight connector wide span system FT WRVL 160 FT 6227716
2 piece
Straight and angle connector A2 Straight and angle connector A2 WRWVK 160 A2 6227836
2 piece
45° angle connector, internal FT 45° angle connector, internal FT WRWV 160 I FT 6227910
1 piece
45° angle connector, external 160 FT 45° angle connector, external 160 FT WRWV 160 A FT 6227864
1 piece
Adjustable connector FT Adjustable connector FT WRGV 160 FT 6227961
2 piece
Barrier strip 110 DD Barrier strip 110 DD TSG 110 DD 6062335
3 m
90° bend 160 FT 90° bend 160 FT WLB 90 162 FT 6229425
1 piece
T branch piece 160, A4 T branch piece 160, A4 WLT 1620 A4 6229820
1 piece
90° vertical bend, rising, 160 FT 90° vertical bend, rising, 160 FT WLBS 90 162 FT 6230423
1 piece
90° vertical bend, falling 160 FT 90° vertical bend, falling 160 FT WLBF 90 162 FT 6230725
1 piece
Downloads

Download

EU declaration of conformity WKLG 1620 FT / 6227120 , 0.11MB , pdf
Download
Environmental Product Declaration (EPD) WKLG 1620 FT / 6227120 , 2.03MB , pdf

WKLG 1620 FT / 6227120
Download