Wide span cable tray WKSG 110 FT

Item no. 6098157 | EAN 4012196033973

no
6000 mm
2 mm
Product description
Product description
Wide span cable tray system, perforated, with a side height of 110 mm.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.

Straight connectors of type WRVL 110 should be ordered separately and in the appropriate quantity.

  • Magnetic shield insulation
  • Underwriters Laboratories Inc., USA & Canada
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Wide span cable tray, side height, 110 mm
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Connector version Without connectors
Dimension 110 x 600
Dimension 110x600x6000
Magnetic shield insulation with cover 50 dB
Magnetic shield insulation without cover 20 dB
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
Plate thickness 2 mm
Product series WKSG Series
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation yes
Surface Hot-dip galvanised
Type of connector, cable support system Screwed
Usable cross-section 61400 mm²
Usable cross-section 614 cm²
Usable length 6000 mm
Wide-span version yes

Dimensions

Dimension B 600 mm
Dimension L 6000 mm
Height 110 mm
Length 6000 mm
Width 600 mm

Loads

Support spacing 3.0 m 2,9 kN/m
Support spacing 3.5 m 2,43 kN/m
Support spacing 4.0 m 2 kN/m
Support spacing 4.5 m 1,72 kN/m
Support spacing 5.0 m 1,5 kN/m
Support spacing 6.0 m 1 kN/m
Support spacing 7.0 m 0,7 kN/m
Support spacing 8.0 m 0,4 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 26,1055 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 26,1055 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, wide span cable tray, type WKSG 110

Load diagram, wide span cable tray, type WKSG 110
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Maintain electrical functions Length Width Plate thickness Item no. Quantity SSU
WKSG 120 FT no 6000 mm 200 mm 2 mm 6098141
6 m
WKSG 130 FT no 6000 mm 300 mm 2 mm 6098145
6 m
WKSG 140 FT no 6000 mm 400 mm 2 mm 6098149
6 m
WKSG 150 FT no 6000 mm 500 mm 2 mm 6098153
6 m
WKSG 160 FT no 6000 mm 600 mm 2 mm 6098157
6 m
Accessories

System accessories

Products Types Item no. Quantity SSU
DD cover with turn buckle DD cover with turn buckle WDRL 1116 60 DD 6227616
3 m
Straight connector wide span system FT Straight connector wide span system FT WRVL 110 FT 6091180
2 piece
Joint plate DD Joint plate DD SSLB 600 DD 7070334
20 piece
Adjustable connector FT Adjustable connector FT WRGV 110 FT 6091334
2 piece
90° bend 110 FT 90° bend 110 FT WRB 90 160 FT 6098360
1 piece
Add-on tee 110 FT Add-on tee 110 FT WRAA 160 FT 6098461
1 piece
Corner extension piece 110 FT Corner extension piece 110 FT WEAS 110 FT 6098479
1 piece
Barrier strip 85 DD Barrier strip 85 DD TSG 85 DD 6062331
3 m
Downloads

Download

EU declaration of conformity WKSG 160 FT / 6098157 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) WKSG 160 FT / 6098157 , 2.03MB , pdf

WKSG 160 FT / 6098157
Download