WKL 200 FT wide span cable ladder

Item no. 6232108 | EAN 4012196614875

6000 mm
2.5 mm
no
Product description
Product description
Wide span cable ladder with 200 mm side height.
Magnetic shield insulation without cover 10 dB, with cover 15 dB.
  • Magnetic shield insulation
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Wide span cable ladder, side height 200 mm
Technical data

Technical data

Colour zinc
CO₂ Footprint (GWP) Cradle-to-Gate 29,0931 kg CO₂e / 1 Meter
Dimension 200x500x6000
Dimension 200x500
Dimension B 500 mm
Dimension L 6000 mm
Height 200 mm
Length 6000 mm
Maintain electrical functions no
Material Steel
Rail thickness 2,5 mm
Rung slot dimension 17,00
Rustproof steel, pickled no
Side perforation yes
Support spacing 10.0 m 1 kN/m
Support spacing 6.0 m 3 kN/m
Support spacing 7.0 m 2,5 kN/m
Support spacing 8.0 m 2 kN/m
Support spacing 9.0 m 1,4 kN/m
Surface Hot-dip galvanised
Usable cross-section 884 cm²
Usable cross-section 88400 mm²
Version of the rungs Profile unperforated
Wide-span version yes
Width 500 mm

Technical data

Load diagram, wide span cable ladder, type WKL 200

Load diagram, wide span cable ladder, type WKL 200
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Rail thickness Maintain electrical functions Item no. Quantity SSU
WKL 2020 FT 6000 mm 200 mm 2.5 mm no 6232102
6 m
WKL 2030 FT 6000 mm 300 mm 2.5 mm no 6232104
6 m
WKL 2040 FT 6000 mm 400 mm 2.5 mm no 6232106
6 m
WKL 2050 FT 6000 mm 500 mm 2.5 mm no 6232108
6 m
WKL 2060 FT 6000 mm 600 mm 2.5 mm no 6232110
6 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Straight connector Straight connector WRV 200 FT 6232507
4 piece
90° bend 200 FT 90° bend 200 FT WLB 90 2050 FT 6233457
1 piece
Cover incl. turn buckles DD Cover incl. turn buckles DD WKLD 2050 DD 6232408
3 m
Barrier strip 135 DD Barrier strip 135 DD TSG 135 DD 6062338
3 m
Drop-out plate FT Drop-out plate FT LAB 50 FT 6220460
1 piece

Mounting accessories

Products Types Item no. Quantity SSU
Clamping piece for separating retainer fastening A2 Clamping piece for separating retainer fastening A2 KS KL A2 6062284
30 piece
Downloads

Download

EU declaration of conformity WKL 2050 FT / 6232108 , 0.11MB , pdf
Download
Environmental Product Declaration (EPD) WKL 2050 FT / 6232108 , 1.48MB , pdf
Download

Download
Download

WKL 2050 FT / 6232108
Download