XLR connection, 1 module, straight outlet, 3-pin socket, as screw connection, aluminium-painted

Item no. 6105254 | EAN 4012196102099

XLR
Product description
Product description
Multimedia support with one XLR connection socket, straight cable outlet, without labelling panel, 3-pin XLR socket with screw connection. Support plate with locking fastening, suitable for horizontal and vertical installation in the system environment.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.

  • CO₂ footprint (PCF)
Technical data

Technical data

Antibacterial treatment no
CO2 Footprint (GWP) Cradle-to-Gate 0,0394 kg CO2e / 1 Piece
Colour Aluminium painted
Combination Basic element with central cover plate
CO₂ Footprint (GWP) 0,0394 kg CO₂e
Declared Unit (LCA) Units
Depth 9 mm
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
Dimension 45x45mm
Fastening type Lock
Halogen-free no
Height 45 mm
Hinged cover no
Labelling panel Without labelling panel
Lamp-wire connector no
Lighting no
Material Polycarbonate
Outlet direction Straight
Protection rating IP20
Strain relief option no
Suitable for number of sockets/couplings 1
Support ring yes
Surface version Matt
Transparent no
Use XLR
Width 45 mm
With dust protection no
With printed label no
With sockets/couplings yes
All types

All types

Types Outlet direction Use Colour Item no. Quantity SSU
MTG-X3F S RW1 - XLR Pure white; RAL 9010 6105250
1 piece
MTG-X3F S SWGR1 Straight XLR Black-grey; RAL 7021 6105252
1 piece
MTG-X3F S AL1 Straight XLR Aluminium painted 6105254
1 piece
Downloads

Download

No invitation to tender text is available for this product.