PYROWRAP® Wet - Cable bandage for areas subject to moisture and damp

Item no. 7203160 | EAN 4012195706434

7203160 / FSB-WB
20000 mm
1100 mm
Product description
Product description
Weatherproof fire protection jacketing made of flexible mesh with fire protection coating to prevent fire spreading via cables and cable support systems. External side grey, internal side red. One roll contains 22 m².


The use of photovoltaic cables over firewalls may require the approval of the local construction authorities. A positive special report is available.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Colour rust red
Delivery form Roll
Dimension 1100x20000
Length 20000 mm
Length 20 m
Material Intumescent material
Width 1100 mm
All types

All types

Types Length Width Item no. Quantity SSU
FSB-WB 20000 mm 1100 mm 7203160
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Tightening strap for fastening of cable bandages Tightening strap for fastening of cable bandages FSB-SB 100 7203131
1 piece
Tightening strap lock Tightening strap lock FSB-SV 7203132
50 piece
Securing clip Securing clip FSB-SC 7203134
50 piece
Downloads

Download

EU declaration of conformity FSB-WB / 7203160 , 0.11MB , pdf
Download

Download

Download
Download
Download

FSB-WB / 7203160
Download