Tightening strap lock

Item no. 7203132 | EAN 4012195693444

Product description
Product description
Tightening strap lock with buckle, for simple fixing of the tightening straps FSB-SB.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Colour aluminium
Material Steel
ROHS-conformant yes
Surface Aluminium-plated, feran

Dimensions

Dimension H 26 mm
Length 26 mm
Width 24 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0067 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0067 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Item no. Quantity SSU
FSB-SV 7203132
50 piece
Downloads

Download

REACH Declaration of conformity FSB-SV / 7203132 , 0.12MB , pdf
RoHS Declaration of conformity FSB-SV / 7203132 , 0.13MB , pdf

Download

FSB-SV / 7203132
Download