Note: This article is discontinued. You can find the current article here: 7027355 / Cross-over 110 FS

110 FS cross-over

Item no. 7004680 | EAN 4012196820634

Product description
Product description
Horizontal cross-over for all cable tray types of 110 mm side height.

The fitting is shipped in an unmounted state. Including appropriate fastening material.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Supplied connectors
Dimension 110x300
Dimension B 300 mm
Dimension R 50 mm
Height 110 mm
Height 4 in
Maintain electrical functions no
Material Steel
Material thickness, floor plate 1 mm
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Strip galvanised
Type of connector, cable support system Screwed
Wide-span version no
Width 12 in
Width 300 mm
All types

All types

Types Width Item no. Quantity SSU
RK 110 FS 100 mm 7004648
1 piece
RK 120 FS 200 mm 7004664
1 piece
RK 130 FS 300 mm 7004680
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
100 piece
Downloads

Download

EU declaration of conformity RK 130 FS / 7004680 , 0.10MB , pdf
Download
REACH Declaration of conformity RK 130 FS / 7004680 , 0.12MB , pdf

RK 130 FS / 7004680
Download