110 FT cross-over

Item no. 6219706 | EAN 4012196685639

1.5 mm
Product description
Product description
Cross-over for the creation of horizontal branches, fitting for cable ladders of side height 110 mm. With connector perforation. Can be used indoors and outdoors. Connector and fastening material must be ordered separately. Fittings must be supported by the support structure.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable ladder, side height 110 mm
Technical data

Technical data

Colour zinc
Dimension 110x400
Dimension R 500 mm
Height 110 mm
Maintain electrical functions no
Material Steel
Rail thickness 1,5 mm
Rustproof steel, pickled no
Side rail version Profile (open)
Surface Hot-dip galvanised
Version of the rungs Profile unperforated
Wide-span version no
Width 400 mm
All types

All types

Types Width Rail thickness Item no. Quantity SSU
LK 1120 R5 FT 200 mm 1.5 mm 6219702
1 piece
LK 1130 R5 FT 300 mm 1.5 mm 6219704
1 piece
LK 1140 R5 FT 400 mm 1.5 mm 6219706
1 piece
LK 1150 R5 FT 500 mm 1.5 mm 6219708
1 piece
LK 1160 R5 FT 600 mm 1.5 mm 6219710
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Straight connector FT Straight connector FT LVG 110 FT 6216548
10 piece
Downloads

EU declaration of conformity LK 1140 R5 FT / 6219706 , 0.10MB , pdf
Download

Download
Download

LK 1140 R5 FT / 6219706
Download