Note: This article is discontinued. You can find the current article here: 7027457 / Cross-over 110 FT

110 FT cross-over

Item no. 7115407 | EAN 4012196244454

7115407 / RK 140 FT
400 mm
Product description
Product description
Horizontal cross-over for all cable tray types of 110 mm side height.

Fastening materials should be ordered separately.

  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Dimension 110x400
Dimension R 150 mm
Height 110 mm
Height 4 in
Maintain electrical functions no
Material Steel
Material thickness, floor plate 1,5 mm
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Hot-dip galvanised
Type of connector, cable support system Screwed
Wide-span version no
Width 16 in
Width 400 mm
All types

All types

Types Width Item no. Quantity SSU
RK 140 FT 400 mm 7115407
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
100 piece
Downloads

Download

EU declaration of conformity RK 140 FT / 7115407 , 0.10MB , pdf
Download
REACH Declaration of conformity RK 140 FT / 7115407 , 0.12MB , pdf

Download

RK 140 FT / 7115407
Download