Note: This article is discontinued.

35 mm² series connectors, polypropylene

Item no. 2056593 | EAN 4012195300106

12
35 mm²
750 V
Product description
Product description
Tested to EN 60998.
Brass terminals, steel screws, electrogalvanised, 12-pole, individual terminals detachable from strips.
Captive upwards screw.
Max. approved ambient temperature to EN 60998: –5 to +80 °C.
Nominal cross-section 35 ÷ mm².
Nominal voltage 750 V.
Nominal current 125 A.
Max. attachment each side: 35 mm² multi-wire or 25 mm² fine-wire.
  • Österreichischer Verband für Elektrotechnik, Austria
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Halogen-free; without chlorine, fluorine and bromine
  • Flame resistant 850 °C
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Nominal cross-section 35 mm²
Technical data

Technical data

Ambient temperature 80 °C
Closing plate required no
Colour Black
Connectable conductor cross-section, fine-wire without wire-end ferrule, max. 25 mm²
Connectable conductor cross-section, fine-wire without wire-end ferrule, min. 25 mm²
Connectable conductor cross-section, multi-wire, max. 35 mm²
Connectable conductor cross-section, multi-wire, min. 35 mm²
Connection position Side
Cross-section Max. attachment each side: 35 mm² multi-wire or 25 mm² fine-wire mm²
Dimension 35,0mm²
Drill hole spacing, centre 18 mm
Explosion-tested version no
Material Polypropylene
No. of terminals 12
Nominal cross-section, min. 35 mm²
Nominal current 125 A
Nominal voltage 750 V
Number of screwless terminals per pole 2
Permitted temperature range, max. 80 °C
Permitted temperature range, min. -5 °C
Pole number 12
Suitable for flexible conductors yes
Suitable for multi-wire conductors yes
Suitable for solid conductors yes
Transparent no
Version of electrical connection 1 Screw connection
Version of electrical connection 2 Screw connection

Dimensions

Height 29,2 mm
Length 212,6 mm
Width 36,4 mm
All types

All types

Types No. of terminals Nominal cross-section, min. Nominal voltage Colour Item no. Quantity SSU
80 CE WS/EKL 5E 12 35 mm² 750 V White 2056590
10 piece
80 CE SW/EKL 5E 12 35 mm² 750 V Black 2056593
10 piece
Downloads

Download

EU declaration of conformity 80 CE SW/EKL 5E / 2056593 , 0.11MB , pdf
Download
EU declaration of conformity EU declaration of conformity ,

80 CE SW/EKL 5E / 2056593
Download