Connection and routing systems
Terminals
Screw terminals
Screw terminals
Filter
Colour
(sorted) (2)
Black (7)
Blue (2)
Green (2)
Natural (1)
Transparent (1)
White (6)
No. of terminals
5 (1)
7 (2)
10 (1)
12 (17)
Nominal voltage
250 V (1)
380 V (2)
450 V (9)
660 V (1)
750 V (4)
Connectable conductor cross-section, single-wire, max.
2,5 mm² (2)
4 mm² (2)
6 mm² (3)
10 mm² (3)
Connectable conductor cross-section, single-wire, min.
0,5 mm² (1)
1 mm² (4)
1,5 mm² (2)
2,5 mm² (2)
6 mm² (1)
Connectable conductor cross-section, fine-wire without wire-end ferrule, max.
4 mm² (4)
6 mm² (4)
16 mm² (2)
25 mm² (2)
Connectable conductor cross-section, fine-wire without wire-end ferrule, min.
1 mm² (2)
1,5 mm² (2)
2,5 mm² (2)
4 mm² (2)
16 mm² (2)
25 mm² (2)
Connectable conductor cross-section, multi-wire, max.
4 mm² (2)
6 mm² (2)
10 mm² (2)
25 mm² (2)
35 mm² (2)
Connectable conductor cross-section, multi-wire, min.
1 mm² (2)
2,5 mm² (2)
4 mm² (2)
25 mm² (2)
35 mm² (2)
Width
11 mm (1)
12 mm (1)
15 mm (1)
16,6 mm (2)
17 mm (1)
18,9 mm (2)
19 mm (1)
23 mm (2)
25 mm (2)
30 mm (2)
36,4 mm (2)
Number of screwless terminals per pole
1 (4)
2 (13)
Height
13 mm (2)
14,9 mm (2)
15,5 mm (1)
17 mm (3)
17,5 mm (1)
20 mm (4)
20,7 mm (2)
21,8 mm (1)
24,8 mm (1)
28 mm (2)
29,2 mm (2)
Length
51 mm (2)
61,75 mm (1)
85 mm (2)
95 mm (2)
116,5 mm (2)
116,7 mm (1)
122 mm (1)
129,6 mm (1)
134 mm (2)
146,7 mm (1)
175 mm (2)
187 mm (2)
212,6 mm (2)
Nominal cross-section, max.
2,5 mm² (1)
16 mm² (4)
Nominal cross-section, min.
0,8 mm² (1)
2,5 mm² (2)
4 mm² (2)
6 mm² (3)
10 mm² (7)
16 mm² (2)
25 mm² (2)
35 mm² (2)
Nominal current
16 A (1)
24 A (2)
32 A (2)
41 A (3)
57 A (2)
76 A (2)
101 A (2)
125 A (2)
Pole number
5 (1)
7 (2)
10 (1)
12 (17)
Cross-section
12 terminals to 16 mm² mm² (2)
7 terminals to 16 mm² mm² (2)
Max. attachment each side: 10 mm² single-wire or 6 mm² multi-wire/flexible mm² (2)
Max. attachment each side: 16 mm² single-wire or 10 mm² multi-wire or 6 mm² flexible mm² (2)
Max. attachment each side: 25 mm² multi-wire or 16 mm² fine-wire mm² (2)
Max. attachment each side: 35 mm² multi-wire or 25 mm² fine-wire mm² (2)
Max. attachment each side: 4 mm² single-wire or 2.5 mm² multi-wire/flexible mm² (2)
Max. attachment each side: 6 mm² single-wire or 4 mm² fine-wire mm² (3)
Max. connectable cross-sections per terminal: 3 x 10 mm², 4 x 6 mm² mm² (1)
Max. connectable cross-sections per terminal: 4 x 2.5 mm², 5 x 1.5 mm² or 6 x 1 mm² mm² (2)
max. connectable cross-sections per terminal: 4 x 2.5 mm², 5 x 1.5 mm² or 6 x 1 mm² mm² (1)
Material
Polyamide (8)
Polypropylene (13)
15 products (21 Variants)
30
60
90
Select sort sequence
Title Descending
Title Ascending
Price Descending
Price Ascending
Item no. 2055023
Dolü branch terminals, open on both sides, 12-pole
To product
Item no. 2055503
Dolü branch terminals, open on both sides, 10-pole
To product
Item no. 2055201
Dolü branch terminals, open on one side
To product
Item no. 2017342
Terminal strip 2.5 mm²
To product
2 Variants
4 mm² series connectors, polypropylene
To product
2 Variants
6 mm² series connectors, polypropylene
To product
2 Variants
10 mm² series connectors, polypropylene
To product
2 Variants
16 mm² series connectors, polypropylene
To product
2 Variants
25 mm² series connectors, polypropylene
To product
2 Variants
35 mm² series connectors, polypropylene
To product
Item no. 2056143
6 mm² series connectors, polyamide
To product
Item no. 2054000
Neutral conductor terminal, with screw contacts, 7 terminals
To product
Item no. 2054086
Neutral conductor terminal, with screw contacts, 12 terminals
To product
Item no. 2054019
Protection conductor terminal, with screw contacts, 7 terminals
To product
Item no. 2054094
Protection conductor terminal, with screw contacts, 12 terminals
To product