Note: This article is discontinued. You can find the current article here: 6036304 / 45° bend 110 FS

45° bend 110 FS

Item no. 7000677 | EAN 4012196818839

Steel
Strip galvanised
Product description
Product description
45° bend, horizontal, for all cable tray types of 110 mm side height.

The fitting is shipped in an unmounted state. The WKV 110 angle connector is designed for 90° bends and can be adjusted to 45° on site.

Including appropriate fastening material.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) 45°
Change of direction Horizontal
Connector version Supplied connectors
Dimension 110x300
Dimension B 300 mm
Dimension R 50 mm
Height 4 in
Height 110 mm
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type of connector, cable support system Screwed
Wide-span version no
Width 12 in
Width 300 mm
All types

All types

Types Width Material Surface Item no. Quantity SSU
RB 45 120 FS 200 mm Steel Strip galvanised 7000650
1 piece
RB 45 130 FS 300 mm Steel Strip galvanised 7000677
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
100 piece
Downloads

Download

EU declaration of conformity RB 45 130 FS / 7000677 , 0.10MB , pdf
Download

RB 45 130 FS / 7000677
Download