Note: This article is discontinued. You can find the current article here: 6036306 / 45° bend 110 FS

45° bend 110 FS

Item no. 7000685 | EAN 4012196211098

Steel
Strip galvanised
Product description
Product description
45° bend, horizontal, for all cable tray types of 110 mm side height.

Fastening materials should be ordered separately.

  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) 45°
Change of direction Horizontal
Connector version Without connectors
Dimension 110x400
Dimension B 400 mm
Dimension R 150 mm
Height 4 in
Height 110 mm
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type of connector, cable support system Screwed
Wide-span version no
Width 16 in
Width 400 mm
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RB 45 140 FS 400 mm Steel Strip galvanised - 7000685
1 piece
RB 45 150 FS 500 mm Steel Strip galvanised zinc 7000707
1 piece
RB 45 155 FS 550 mm Steel Strip galvanised - 7000715
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
100 piece
Downloads

Download

EU declaration of conformity RB 45 140 FS / 7000685 , 0.10MB , pdf
Download

RB 45 140 FS / 7000685
Download