Note: This article is discontinued. You can find the current article here: 6036334 / 45° bend 110 FT

45° bend 110 FT

Item no. 7068328 | EAN 4012196991402

Steel
Hot-dip galvanised
Product description
Product description
45° bend, horizontal, for all cable tray types of 110 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) 45°
Change of direction Horizontal
Connector version Supplied connectors
Dimension 110x300
Dimension B 300 mm
Dimension R 50 mm
Height 110 mm
Height 4 in
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1 mm
Rustproof steel, pickled no
Side perforation no
Surface Hot-dip galvanised
Type of connector, cable support system Screwed
Wide-span version no
Width 300 mm
Width 12 in
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RB 45 110 FT 100 mm Steel Hot-dip galvanised zinc 7068115
1 piece
RB 45 120 FT 200 mm Steel Hot-dip galvanised - 7068212
1 piece
RB 45 130 FT 300 mm Steel Hot-dip galvanised - 7068328
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
100 piece
Downloads

Download

EU declaration of conformity RB 45 130 FT / 7068328 , 0.10MB , pdf
Download

Download

RB 45 130 FT / 7068328
Download