- Product description
-
Product description45° bend, horizontal and unperforated, for all cable tray types of 60 mm side height.
Fitting, unperforated, in round design. The interior radius of the fitting is 150 mm. Fastening materials should be ordered separately.
-
- Technical data
-
Technical data
Bend (angle) 45° Change of direction Horizontal Connector version Without connectors Dimension 60x400 Maintain electrical functions no Material Stainless steel 1.4301 Mounting perforation in base no NATO hole pattern no Plate thickness 1,5 mm ROHS-conformant yes Rustproof steel, pickled no Side perforation no Surface Bright, treated Type of connector, cable support system Screwed Wide-span version no Dimensions
Dimension B 400 mm Dimension R 150 mm Height 60 mm Height 2 in Width 400 mm Width 16 in - All types
- Downloads
-
Data sheet RBU 45 640 A2 / 7133235 , 0.17MB , pdfEU declaration of conformity RBU 45 640 A2 / 7133235 , 0.10MB , pdfREACH Declaration of conformity RBU 45 640 A2 / 7133235 , 0.12MB , pdfRoHS Declaration of conformity RBU 45 640 A2 / 7133235 , 0.13MB , pdfMounting instructions General information on the mounting , 2.65MB , pdf
Kazakhstan - English