Note: This article is discontinued.

45° Magic bend 60 A2

Item no. 6041084 | EAN 4012195881698

6041084 / RBM 45 620 A2
200 mm
Stainless steel
Bright, treated
Product description
Product description
45° bend with quick connector system. For all cable tray types of 60 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
  • BET-tested to DIN EN 61537
Technical data

Technical data

Bend (angle) 45°
Change of direction Horizontal
Connector version Integrated connector
Dimension 60x200
Dimension B 200 mm
Height 60 mm
Maintain electrical functions no
Material Stainless steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1,25 mm
Rustproof steel, pickled no
Side perforation no
Surface Bright, treated
Type of connector, cable support system Click fastening
Wide-span version no
Width 200 mm
All types

All types

Types Width Material Surface Item no. Quantity SSU
RBM 45 620 A2 200 mm Stainless steel Bright, treated 6041084
1 piece
Downloads

Download

EU declaration of conformity RBM 45 620 A2 / 6041084 , 0.10MB , pdf
Download

Download

RBM 45 620 A2 / 6041084
Download