Note: This article is discontinued.

6 mm² series connectors, polyamide

Item no. 2056143 | EAN 4012195184331

2056143 / 74 VDE/EKL 1BEF2
12
6 mm²
450 V
Transparent
Product description
Product description
Tested according to EN 60998.

Brass terminals, steel screws, galvanised and blue passivated, 12-pin, individual terminals detachable.

Captive upwards screw.

Nominal cross-section 6 mm².

Nominal voltage 450 V.

Nominal current 41 A.

Max. attachment each side: 6 mm² single-wire or 4 mm² fine-wire.

Maximum approved ambient temperature to EN 60998: –5 to +80 °C.
  • Österreichischer Verband für Elektrotechnik, Austria
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Halogen-free; without chlorine, fluorine and bromine
  • Flame resistant 850 °C
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Nominal cross-section 6 mm²
Technical data

Technical data

Ambient temperature 85 °C
Closing plate required no
Colour Transparent
Connectable conductor cross-section, single-wire, max. 6 mm²
Connectable conductor cross-section, single-wire, min. 0,5 mm²
Connection position Side
Cross-section Max. attachment each side: 6 mm² single-wire or 4 mm² fine-wire mm²
Dimension 6,0mm²
Drill hole spacing, centre 10 mm
Explosion-tested version no
Height 15,5 mm
Insulation material Thermoplast
Length 116,7 mm
Material Polyamide
No. of terminals 12
Nominal cross-section, min. 6 mm²
Nominal current 41 A
Nominal voltage 450 V
Number of screwless terminals per pole 2
Permitted temperature range, max. 80 °C
Permitted temperature range, min. -5 °C
Pole number 12
Suitable for flexible conductors yes
Suitable for multi-wire conductors yes
Suitable for solid conductors yes
Transparent yes
Version of electrical connection 1 Screw connection
Version of electrical connection 2 Screw connection
Width 19 mm
All types

All types

Types No. of terminals Nominal cross-section, min. Nominal voltage Colour Item no. Quantity SSU
74 VDE/EKL 1BEF2 12 6 mm² 450 V Transparent 2056143
10 piece
Downloads

Download

74 VDE/EKL 1BEF2 / 2056143
Download