- Product description
-
Product descriptionHorizontal cross-over for all cable tray types of 60 mm side height.
The fitting is shipped in an unmounted state. All the sides are designed for the same cable tray width.
Including appropriate fastening material.
-
- Technical data
-
Technical data
Colour zinc Dimension 60x300 Maintain electrical functions no Material Steel NATO hole pattern no Plate thickness 0,7 mm ROHS-conformant yes Rustproof steel, pickled no Surface Strip galvanised Type of connector, cable support system Screwed Wide-span version no Dimensions
Dimension B 300 mm Height 60 mm Width 300 mm - All types
- Downloads
-
Data sheet RK 630 FS RU / 6043656 , 0.18MB , pdfEU declaration of conformity RK 630 FS RU / 6043656 , 0.10MB , pdfREACH Declaration of conformity RK 630 FS RU / 6043656 , 0.13MB , pdfRoHS Declaration of conformity RK 630 FS RU / 6043656 , 0.13MB , pdfMounting instructions General information on the mounting of cable support systems , 2.65MB , pdf
Kazakhstan - English