Cross-over FS

Item no. 6043660 | EAN 4012196626236

Product description
Product description
Horizontal cross-over for all cable tray types of 60 mm side height.

The fitting is shipped in an unmounted state. All the sides are designed for the same cable tray width.

Including appropriate fastening material.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
Technical data

Technical data

Colour zinc
Dimension 60x400
Dimension B 400 mm
Height 60 mm
Maintain electrical functions no
Material Steel
NATO hole pattern no
Plate thickness 0,7 mm
Rustproof steel, pickled no
Surface Strip galvanised
Type of connector, cable support system Screwed
Wide-span version no
Width 400 mm
All types

All types

Types Width Item no. Quantity SSU
RK 610 FS RU 100 mm 6043652
1 piece
RK 615 FS RU 150 mm 6043653
1 piece
RK 620 FS RU 200 mm 6043654
1 piece
RK 630 FS RU 300 mm 6043656
1 piece
RK 640 FS RU 400 mm 6043660
1 piece
RK 650 FS RU 500 mm 6043662
1 piece
RK 660 FS RU 600 mm 6043664
1 piece
Downloads

Download

EU declaration of conformity RK 640 FS RU / 6043660 , 0.10MB , pdf
Download

Download

RK 640 FS RU / 6043660
Download