- Product description
-
Product descriptionHorizontal cross-over for all cable tray types of 60 mm side height.
The fitting is shipped in an unmounted state. All the sides are designed for the same cable tray width.
Including appropriate fastening material.
-
- Technical data
-
Technical data
Colour zinc Dimension 60x200 Maintain electrical functions no Material Steel NATO hole pattern no Plate thickness 0,7 mm ROHS-conformant yes Rustproof steel, pickled no Surface Strip galvanised Type of connector, cable support system Screwed Wide-span version no Dimensions
Dimension B 200 mm Height 60 mm Width 200 mm - All types
- Downloads
-
Data sheet RK 620 FS RU / 6043654 , 0.18MB , pdfEU declaration of conformity RK 620 FS RU / 6043654 , 0.10MB , pdfREACH Declaration of conformity RK 620 FS RU / 6043654 , 0.13MB , pdfRoHS Declaration of conformity RK 620 FS RU / 6043654 , 0.13MB , pdfMounting instructions General information on the mounting of cable support systems , 2.65MB , pdf
Kazakhstan - English