Note: This article is discontinued. You can find the current article here: 7076207 / Adjustable bend element, vertical 85 FT

90° adjustable bend, vertical 85 FT

Item no. 7080204 | EAN 4012196229819

Steel
Hot-dip galvanised
zinc
Product description
Product description
90° adjustable vertical bend, for all cable tray types with a side height of 85 mm.

The bend is shipped in an unmounted state. No additional fastening materials are required.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 85 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Vertical, rising/falling
Colour zinc
Connector version Supplied connectors
Dimension 85x200
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1 mm
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation no
Surface Hot-dip galvanised
Type Adjustable bend_complete
Type of connector, cable support system Screwed
Wide-span version no

Dimensions

Dimension R 400 mm
Height 3 in
Height 85 mm
Width 8 in
Width 200 mm
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RGBV 810 FT 100 mm Steel Hot-dip galvanised zinc 7080107
1 piece
RGBV 820 FT 200 mm Steel Hot-dip galvanised zinc 7080204
1 piece
RGBV 830 FT 300 mm Steel Hot-dip galvanised zinc 7080301
1 piece
RGBV 840 FT 400 mm Steel Hot-dip galvanised zinc 7080409
1 piece
RGBV 850 FT 500 mm Steel Hot-dip galvanised zinc 7080506
1 piece
RGBV 860 FT 600 mm Steel Hot-dip galvanised zinc 7080603
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
100 piece
Downloads

Download

EU declaration of conformity RGBV 820 FT / 7080204 , 0.10MB , pdf
Download

RGBV 820 FT / 7080204
Download