Note: This article is discontinued. You can find the current article here: 6036808 / 90° bend 110 FS

90° bend 110 FS

Item no. 7001940 | EAN 4012196212354

Steel
Strip galvanised
Product description
Product description
90° bend, horizontal, for all cable tray types of 110 mm side height.

Fastening materials should be ordered separately.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Without connectors
Dimension 110x400
Dimension B 400 mm
Dimension R 150 mm
Height 110 mm
Height 4 in
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type of connector, cable support system Screwed
Wide-span version no
Width 400 mm
Width 16 in
With cover no
All types

All types

Types Width Material Surface Item no. Quantity SSU
RB 90 140 FS 400 mm Steel Strip galvanised 7001940
1 piece
RB 90 155 FS 550 mm Steel Strip galvanised 7001975
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
100 piece
Downloads

Download

EU declaration of conformity RB 90 140 FS / 7001940 , 0.10MB , pdf
Download

RB 90 140 FS / 7001940
Download