Note: This article is discontinued. You can find the current article here: 6036836 / 90° bend 110 FT

90° bend 110 FT

Item no. 7127320 | EAN 4012196814817

Steel
Hot-dip galvanised
Product description
Product description
90° bend, horizontal, for all cable tray types of 110 mm side height.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Supplied connectors
Dimension 110x300
Dimension B 300 mm
Dimension R 50 mm
Height 4 in
Height 110 mm
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Rustproof steel, pickled no
Side perforation no
Surface Hot-dip galvanised
Type of connector, cable support system Screwed
Wide-span version no
Width 300 mm
Width 12 in
With cover no
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RB 90 120 FT 200 mm Steel Hot-dip galvanised zinc 7127227
1 piece
RB 90 130 FT 300 mm Steel Hot-dip galvanised - 7127320
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
100 piece
Downloads

Download

EU declaration of conformity RB 90 130 FT / 7127320 , 0.10MB , pdf
Download

Download

RB 90 130 FT / 7127320
Download