Note: This article is discontinued. You can find the current article here: 6036500 / 90° bend 35 FS

90° bend 35 FS

Item no. 6043123 | EAN 4012196926657

Steel
Strip galvanised
Product description
Product description
90° bend, horizontal, for all cable tray types of 35 mm side height.

The fitting is shipped in an unmounted state.

Including appropriate fastening material.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Supplied connectors
Dimension 35x150
Dimension B 150 mm
Dimension R 50 mm
Height 1 in
Height 35 mm
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type Bend, rigid
Type of connector, cable support system Screwed
Wide-span version no
Width 6 in
Width 150 mm
With cover no
All types

All types

Types Width Material Surface Item no. Quantity SSU
RB 90 310 FS 100 mm Steel Strip galvanised 6043119
1 piece
RB 90 315 FS 150 mm Steel Strip galvanised 6043123
1 piece
RB 90 320 FS 200 mm Steel Strip galvanised 6043127
1 piece
RB 90 330 FS 300 mm Steel Strip galvanised 6043135
1 piece
Downloads

Download

EU declaration of conformity RB 90 315 FS / 6043123 , 0.10MB , pdf
Download

RB 90 315 FS / 6043123
Download