Note: This article is discontinued.
You can find the current article here: 6036624 / 90° bend 60 A2
- Product description
-
Product description90° bend, horizontal, for all cable tray types of 60 mm side height.
The 100 mm width has a rectangle shape and does not correspond to the image.
-
- Technical data
-
Technical data
Bend (angle) 90° Change of direction Horizontal Connector version Supplied connectors Dimension 60x200 Dimension B 200 mm Dimension R 50 mm Height 60 mm Height 2 in Maintain electrical functions no Material Stainless steel Mounting perforation in base no NATO hole pattern no Plate thickness 1 mm Rustproof steel, pickled no Side perforation no Surface Bright, treated Type of connector, cable support system Screwed Wide-span version no Width 8 in Width 200 mm - All types
- Downloads
-
Data sheet RB 90 620 A2 / 7134130 , 0.19MB , pdfEU declaration of conformity RB 90 620 A2 / 7134130 , 0.10MB , pdfREACH Declaration of conformity RB 90 620 A2 / 7134130 , 0.12MB , pdfRoHS Declaration of conformity RB 90 620 A2 / 7134130 , 0.12MB , pdfMounting instructions General information on the mounting , 2.65MB , pdfMounting instructions Mounting instructions Screw-on cable tray systems , 9.41MB , pdf