Note: This article is discontinued. You can find the current article here: 6036656 / 90° bend 60 A4

90° bend 60 A4

Item no. 7134290 | EAN 4012195866565

Stainless steel 1.4571
Bright, treated
Product description
Product description
90° bend, horizontal, for all cable tray types of 60 mm side height.

The fitting is shipped in an unmounted state.

Including appropriate fastening material.

The 100 mm width has a rectangle shape and does not correspond to the image.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Supplied connectors
Dimension 60x300
Dimension B 300 mm
Dimension R 50 mm
Height 2 in
Height 60 mm
Material Stainless steel 1.4571
Plate thickness 1 mm
Surface Bright, treated
Type of connector, cable support system Screwed
Width 300 mm
Width 12 in
All types

All types

Types Width Material Surface Item no. Quantity SSU
RB 90 610 A4 100 mm Stainless steel 1.4571 Bright, treated 7134286
1 piece
RB 90 620 A4 200 mm Stainless steel 1.4571 Bright, treated 7134288
1 piece
RB 90 630 A4 300 mm Stainless steel 1.4571 Bright, treated 7134290
1 piece
Downloads

Download

EU declaration of conformity RB 90 630 A4 / 7134290 , 0.10MB , pdf
Download

RB 90 630 A4 / 7134290
Download