Note: This article is discontinued. You can find the current article here: 6036564 / 90° bend 60 FS

90° bend 60 FS

Item no. 6043224 | EAN 4012196050536

Steel
Strip galvanised
Product description
Product description
90° bend, horizontal, for all cable tray types of 60 mm side height.

The fitting is shipped in an unmounted state.

Including appropriate fastening material.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
CO2 Footprint (GWP) Cradle-to-Gate 3,5311 kg CO2e / 1 Piece
Colour zinc
Connector version Supplied connectors
Dimension 60x200
Dimension B 200 mm
Dimension R 50 mm
Height 60 mm
Height 2 in
Maintain electrical functions yes
Material Steel
Mounting perforation in base no
NATO hole pattern no
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type of connector, cable support system Screwed
Wide-span version no
Width 8 in
Width 200 mm
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RB 90 615 FS 150 mm Steel Strip galvanised - 6043208
1 piece
RB 90 620 FS 200 mm Steel Strip galvanised zinc 6043224
1 piece
RB 90 630 FS 300 mm Steel Strip galvanised - 6043232
1 piece
Downloads

Download

EU declaration of conformity RB 90 620 FS / 6043224 , 0.10MB , pdf
Download

RB 90 620 FS / 6043224
Download