90° bend 60 FS

Item no. 7001312 | EAN 4012196211753

Steel
Strip galvanised
Product description
Product description
90° bend, horizontal, for all cable tray types of 60 mm side height.

Fitting in round design. The interior radius of the fitting is 150 mm. Fastening materials should be ordered separately.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Colour zinc
Connector version Without connectors
Dimension 60x600
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1,5 mm
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type of connector, cable support system Screwed
Wide-span version no

Dimensions

Dimension B 600 mm
Dimension R 150 mm
Height 60 mm
Height 2 in
Width 24 in
Width 600 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 27,8659 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 27,8659 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RB 90 640 FS 400 mm Steel Strip galvanised zinc 7001290
1 piece
RB 90 650 FS 500 mm Steel Strip galvanised - 7001304
1 piece
RB 90 660 FS 600 mm Steel Strip galvanised zinc 7001312
1 piece
Downloads

Download

EU declaration of conformity RB 90 660 FS / 7001312 , 0.10MB , pdf
Download

RB 90 660 FS / 7001312
Download