Note: This article is discontinued. You can find the current article here: 6036722 / 90° bend 85 FT

90° bend 85 FT

Item no. 7126611 | EAN 4012196248179

Steel
Hot-dip galvanised
Product description
Product description
90° bend, horizontal, for all cable tray types of 85 mm side height.

Fastening materials should be ordered separately.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 85 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Without connectors
Dimension 85x600
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation no
Surface Hot-dip galvanised
Type of connector, cable support system Screwed
Wide-span version no

Dimensions

Dimension B 600 mm
Dimension R 150 mm
Height 3 in
Height 85 mm
Width 24 in
Width 600 mm
All types

All types

Types Width Material Surface Item no. Quantity SSU
RB 90 840 FT 400 mm Steel Hot-dip galvanised 7126417
1 piece
RB 90 850 FT 500 mm Steel Hot-dip galvanised 7126514
1 piece
RB 90 860 FT 600 mm Steel Hot-dip galvanised 7126611
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
100 piece
Downloads

Download

EU declaration of conformity RB 90 860 FT / 7126611 , 0.10MB , pdf
Download

RB 90 860 FT / 7126611
Download