Note: This article is discontinued.

90° bend for PYROLINE® Con S BSK I90/E30 fire protection duct

Item no. 7215615 | EAN 4012196461707

7215615 / BSKH-FB091016
260 mm
160 mm
175 mm
105 mm
380 mm
Product description
Product description
90° bend for PYROLINE® Con S BSK I90/E30 fire protection duct, consisting of fibreglass lightweight concrete which is resistant to water and frost for the creation of horizontal changes of direction of the duct. Mounted connectors ensure quick mounting in situ, whilst loosely placed covers ensure quick inspection and reassignment.

Including connection screws and sealing strip.
  • Suspended fire protection duct, ceiling mounting I90
  • Suspended fire protection duct, ceiling mounting E30
  • Suspended fire protection duct, wall mounting I90
  • Suspended fire protection duct, wall mounting E30
  • Fire resistance class I90
  • Function maintenance class E30
Technical data

Technical data

Angle of the bend 90 °
Colour Grey
Cover fastening Loose
Dimension 105x160
Dimension b 160 mm
Dimension B 260 mm
Dimension H 175 mm
Dimension h 105 mm
Dimension L 380 mm
Fire resistance class E − function maintenance 30
Fire resistance class I − installation duct 90
Jacketing Without
Material Fibreglass lightweight concrete
Material of the insulation Glass-fibre lightweight concrete
Number of flammable sides 4
Partitions possible yes
With perforation no
All types

All types

Types Dimension B Dimension b Dimension H Dimension h Dimension L Item no. Quantity SSU
BSKH-FB091016 260 mm 160 mm 175 mm 105 mm 380 mm 7215615
1 piece
Downloads

Download

No invitation to tender text is available for this product.