Note: This article is discontinued. You can find the current article here: 2154058 / 90° Quick pipe bend, light grey

90° Quick pipe bend, light grey

Item no. 2153870 | EAN 4012195510253

Product description
Product description
Fitting for plastic electrical installation pipes to create 90° bends. Suitable for Quick Pipe pipes or corrugated pipes. Toolless closing and opening. Can be used in a temperature range of –25 to +60 °C.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Protection rating IP 40
  • Thread metric
Technical data

Technical data

Angle of the bend 90 °
Brushed surface no
Colour Light grey; RAL 7035
Dimension M32
Flexible no
For nominal pipe diameter 32 mm
Halogen-free no
Material Polyvinylchloride
Permitted temperature range, max. 60 °C
Polished surface no
Product series Quick pipe
ROHS-conformant yes
Two-part yes
Version for Connector
With inspection opening and lid no
With sleeve no

Dimensions

Dimension B 38,7 mm
Dimension L 102,7 mm
Dimension L1 42 mm
Dimension R 22 mm
All types

All types

Types Size Item no. Quantity SSU
2953 B M32 LGR 2153870
5 piece
Downloads

Download

2953 B M32 LGR / 2153870
Download