Note: This article is discontinued.

90° vertical bend, rising, 35 FT

Item no. 7007180 | EAN 4012195863250

Steel
Hot-dip galvanised
zinc
Product description
Product description
90° rising vertical bend, for all cable tray types of 35 mm side height.

The vertical bend is pushed over the end of the cable tray and screwed tight.

Fastening materials should be ordered separately.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Bend (angle) 90°
Change of direction Vertical rising
Colour zinc
Connector version Without connectors
Dimension 35x150
Height 1 in
Height 35 mm
Material Steel
Plate thickness 1 mm
Surface Hot-dip galvanised
Type of connector, cable support system Screwed
Width 150 mm
Width 6 in
All types

All types

Types Width Material Surface Colour Item no. Quantity SSU
RBV 310 S FT 100 mm Steel Hot-dip galvanised zinc 7007176
1 piece
RBV 315 S FT 150 mm Steel Hot-dip galvanised zinc 7007180
1 piece
RBV 320 S FT 200 mm Steel Hot-dip galvanised zinc 7007184
1 piece
RBV 330 S FT 300 mm Steel Hot-dip galvanised zinc 7007188
1 piece
Downloads

Download

EU declaration of conformity RBV 315 S FT / 7007180 , 0.10MB , pdf
Download

Download

RBV 315 S FT / 7007180
Download