Note: This article is discontinued.

Accessory mounting box, double

Item no. 6288561 | EAN 4012195148555

6288561 / 7GD7Z
2
Bolts
Product description
Product description
Double accessory mounting box for the installation of two installation units and cover by central insert.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Installation electrotechnical expertise
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Accessory mounting type Bolts
Box mounting type Rear wall
Colour Graphite black; RAL 9011
Device type Miscellaneous
Dimension 57x71x142
Fastening track Other
Halogen-free yes
Material Polyamide
Number of units 2
ROHS-conformant yes
Strain relief option yes
Version for Closed
With connection compartment yes

Dimensions

Height 57 mm
Length 142 mm
Width 71 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,4208 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,4208 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-27T00:00:00.000+0200
All types

All types

Types Number of units Accessory mounting type Item no. Quantity SSU
7GD7Z 2 Bolts 6288561
2 piece
Downloads

Download

Download

EU declaration of conformity 7GD7Z / 6288561 , 0.10MB , pdf
Download
UK Declaration of Conformity 7GD7Z / 6288561 , 0.09MB , pdf
REACH Declaration of conformity 7GD7Z / 6288561 , 0.12MB , pdf
RoHS Declaration of conformity 7GD7Z / 6288561 , 0.12MB , pdf

No invitation to tender text is available for this product.