Note: This article is discontinued.
You can find the current article here: 6042255 / Add-on tee 110 FT
- Product description
-
Product descriptionAdd-on tee for horizontal and vertical use. For all cable tray types of 110 mm side height.
The fitting is shipped in an unmounted state.
Including appropriate fastening material.
-
- Technical data
-
Technical data
Bend (angle) 90° Change of direction Horizontal Connector version Supplied connectors Dimension 110x200 Dimension B 200 mm Dimension R 50 mm Height 110 mm Height 4 in Maintain electrical functions no Material Steel Material thickness, floor plate 1 mm NATO hole pattern no Permitted temperature range, max. 120 °C Permitted temperature range, min. -20 °C Rail thickness 1,25 mm Rustproof steel, pickled no Surface Hot-dip galvanised Type of connector, cable support system Screwed Wide-span version no Width 8 in Width 200 mm - All types
- Downloads
-
Data sheet RAA 120 FT / 7123213 , 0.16MB , pdfEU declaration of conformity RAA 120 FT / 7123213 , 0.10MB , pdfREACH Declaration of conformity RAA 120 FT / 7123213 , 0.12MB , pdfRoHS Declaration of conformity RAA 120 FT / 7123213 , 0.12MB , pdfMounting instructions Mounting instructions Screw-on cable tray systems , 9.41MB , pdfMounting instructions General information on the mounting , 2.65MB , pdf
Truss-head bolt with flange nut F